The module is designed for use within an Axioline F station. It is used to output digital signals. The outputs are protected against short circuit and overload.
AXL F DO16/2 2H
-
Digital module
1027904
Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XGABS
Approval ID: 23-2449604-PDAFunctional Safety
Approval ID: 968/EL 711.08/23cULus Listed
Approval ID: E238705Compatible products
Your advantages
16 digital outputs
24 V DC, 500 mA
Connection of actuators in 2-conductor technology
Single-channel diagnostics
Minimum update time of < 100 μs
Device rating plate stored