CSA
Approval ID: 2122203Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 7 A | 30 - 12 | ||
per branch | 60 V | 1 A | 30 - 12 |
cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 7 A | 30 - 12 | ||
per branch | 60 V | 1 A | 30 - 12 |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 7 A | 30 - 12 | ||
per branch | 60 V | 1 A | 30 - 12 |
CSAus
Approval ID: 2122203Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 7 A | 30 - 12 | ||
per branch | 60 V | 1 A | 30 - 12 |