EL PPC15S 1000
-
Panel PC
2400234
Fanless panel PC with IP65 protection (front) with 38.1 cm (15'') graphics-capable LED/TFT display and configuration options for processor, data storage, and operating system.
Free download available.
Downloads
Product details
Order information: | UL/cUL Class I, Division 2, Groups A, B, C, and D is only applicable to devices in the EL PPC 1000 series with the Intel® Atom™ E3845 CPU (KMAT Option P23) |
Product type | Panel PC |
Computer data | |
Processor | AMD® Embedded G-Series (T40R), 1 GHz |
AMD® Embedded G-Series (T40E), 2x 1 GHz | |
Intel® Atom™ E3845 1.91 GHz | |
Operating system | without operating system |
Windows® Embedded Standard 7 | |
Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
Windows® 7 Professional SP1 (32-bit), English | |
Windows® 7 Professional SP1 (64-bit), English | |
Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
Windows® 10 IoT Enterprise LTSB 2016 (32-bit), Multi-language | |
Windows® 10 IoT Enterprise LTSB 2016 (64-bit), Multi-language | |
RAM | 2 GB DDR3 |
4 GB DDR3 | |
Data storage system | without data storage |
SATA DOM SSD (SLC), 8 GB | |
SATA DOM SSD (SLC),16 GB | |
SATA DOM SSD (SLC), 32 GB | |
SATA DOM SSD (MLC), 64 GB | |
2.5" SSD (MLC), 240 GB | |
Cooling | passive |
Slots | 1x SD |
Optical drive | without drive |
Display | |
Display type | 38.1 cm / 15"-TFT |
Screen resolution | 1024 x 768 Pixel(s) (XGA) |
Touch technology | analog resistive (polyester) |
Display lighting type | LED |
Brightness | 320 cd/m² typical (adjustable) |
MTBF | > 50000 h |
Color spectrum | 262144 colors |
User software | without user software |
PC WORX SRT |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | 1.3 A |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Supply | |
Power consumption | typ. 26.4 W |
Interfaces | 4x USB Host 2.0 |
Optional interfaces | Without optional interface |
1x COM (RS-232), 1x COM (RS-485) | |
1x COM (RS-232), 1x COM (RS-485), 2x CAN | |
Monitor output | without |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
LAN chipset | Realtek® 8111F PCI-E |
Intel® 82574L PCI-E with AMD Embedded G processor | |
Intel® I210-AT with Intel® Atom™ E3845 processor |
External dimensions | |
Width / Height / Depth | 400 mm / 329 mm / 92 mm |
/ / 5 mm (Front plate) | |
Installation dimensions | |
Width / Height / Installation depth | 373 mm / 302 mm / (Installation cutout) |
/ / 87 mm | |
/ / 110 mm (with serial interface) |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | 0 °C ... 50 °C (with AMD Embedded G processor) |
with Intel® Atom™ E3845 processor | |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
Shock | DIN EN 60068-2-27 |
Vibration (operation) | DIN EN 60068-2-6 |
Mounting type | Front mounting |
Item number | 2400234 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRB |
Product key | DRBACB |
GTIN | 4055626006253 |
Weight per piece (including packing) | 3,900 g |
Weight per piece (excluding packing) | 3,900 g |
Customs tariff number | 84714100 |
Country of origin | DE |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius