UKH 240-3L/N/FE-F
-
High-current terminal block
3076633
High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, number of connections: 10, number of positions: 5, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 70 mm2 - 240 mm2, mounting type: direct screw connection, color: gray/blue/black-yellow
Product details
Product type | High current terminal block |
Number of positions | 5 |
Number of connections | 10 |
Number of rows | 1 |
Potentials | 5 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 10 |
Nominal cross section | 240 mm² |
Level 1 above 1 below 1 | |
Screw thread | M10 |
Note | Screws with hexagonal socket |
Tightening torque | 25 ... 30 Nm |
Stripping length | 40 mm |
Internal cylindrical gage | B15 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 70 mm² ... 240 mm² |
Cross section AWG | 2/0 ... 500 kcmil (converted acc. to IEC) |
Conductor cross section flexible | 70 mm² ... 240 mm² |
Conductor cross section, flexible [AWG] | 2/0 ... 500 kcmil (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 70 mm² ... 185 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 70 mm² ... 185 mm² |
Cross-section with insertion bridge, rigid | 240 mm² |
Cross-section with insertion bridge, flexible | 185 mm² |
2 conductors with same cross section, solid | 35 mm² ... 95 mm² |
2 conductors with same cross section, flexible | 50 mm² ... 95 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 35 mm² ... 50 mm² |
Nominal current | 415 A |
Maximum load current | 415 A (with 240 mm² conductor cross section) |
Nominal voltage | 1000 V |
Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
Nominal cross section | 240 mm² |
Dimensional drawing |
|
Width | 180 mm |
Height | 124 mm |
Color | gray/blue/black-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Result | Test passed |
Short-time withstand current 240 mm² | 28.8 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2.2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | direct screw connection |
Item number | 3076633 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Note | Made to order (non-returnable) |
Sales key | BE1 |
Product key | BE1311 |
GTIN | 4046356654210 |
Weight per piece (including packing) | 2,501 g |
Weight per piece (excluding packing) | 2,501 g |
Country of origin | PL |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 2-36/UKH - Insertion bridge 0201401
-
WS-2K - Warning label 1004513
-
UKH 150/240 EP - Insertion profile 3009244
-
AGK 10-UKH 150/240 - Pick-off terminal block 3003554
-
X-PEN 0,35 - Marker pen 0811228
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
ZB 22 CUS - Zack marker strip 0824949
-
ZB 22,LGS:L1-N,PE - Zack marker strip 0811875
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius