The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

ST 6-TWIN-PE - Protective conductor terminal block
3036482

Protective conductor terminal block, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Additional labeling options
Corrosion-free terminal points
Low contact resistance
Tested for railway applications