CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 20 - 6 | ||
Use group C | ||||
300 V | 10 A | 20 - 6 | ||
Use group D | ||||
600 V | 5 A | 20 - 6 |
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.5 mm2- 16 mm2, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 20 - 6 | ||
Use group C | ||||
300 V | 10 A | 20 - 6 | ||
Use group D | ||||
600 V | 5 A | 20 - 6 |