The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

UT 4-HESILED 24 (5X20)-EX - Fuse modular terminal block
1021497

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

An extremely compact design
Test pick-off on both sides in the fuse lever
Tested for railway applications