FOC-HCSO-1015/...
-
FO patch cable
1402192
Highly rugged PCF round cable for assembly and for outdoor installation with integrated moisture barrier as well as rodent-proof scrim. Individual elements made from highly flexible FRNC material. The wire is ozone and UV resistant with a very rugged polyethylene outer sheath.
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 2 |
| Signal | PROFINET |
| Transmission speed | 100 Mbps |
| Cable length | Free entry (1.0 ... 1000.0 m) |
| Cable weight | 97 kg/km |
| External cable diameter | 10.5 mm |
| Outer sheath, material | PE |
| External sheath, strain relief elements | Non-metallic, aramide fiber |
| Outer sheath, rodent protection | Glass fibers |
| External sheath, lengthwise water-proofing?? | IEC 60794-1-2 |
| Single wire, number of litz wires | 2 |
| Single wire, material | FRNC material |
| Individual wire diameter | 2.9 mm ±0.1 mm |
| Tensile strength short-term/long-term | 1500 N / 200 N |
| Lateral pressure short term | 500 N/cm |
| Lateral pressure, long-term | 300 N/cm |
| Impact strength | 1,5 Nm / 3 x |
| Bending radius, single element | 30 mm (Short-term) |
| 30 mm (Short-term) | |
| Bending radius, entire cable | 150 mm (Short-term) |
| 150 mm (Short-term) | |
| 660 nm | 10 dB/km |
| 850 nm | 8 dB/km |
| Halogen-free | According to IEC 60754-2 |
| FO cable | |
| Fiber | PCF |
| Item number | 1402192 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABN |
| Product key | ABNHJA |
| Customs tariff number | 85447000 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
PSI-MOS-DNET CAN/FO 660/EM - FO converters 2708067
-
PSI-MOS-PROFIB/FO 660 T - FO converters 2708287
-
PSI-MOS-PROFIB/FO 660 E - FO converters 2708290
-
PSI-MOS-RS485W2/FO 660 T - FO converters 2708300
-
PSI-MOS-RS485W2/FO 660 E - FO converters 2708313
-
PSI-MOS-RS422/FO 660 E - FO converters 2708342
-
PSI-MOS-RS232/FO 660 E - FO converters 2708368
-
PSI-MOS-CNET/FO 850 E - FO converters 2313711
-
PSI-MOS-CNET/FO 850 T - FO converters 2313724
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius