cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 10 A | 28 - 12 | ||
Use group D | ||||
300 V | 10 A | 28 - 12 |
EAC Ex
Approval ID: RU C-DE.Ax07.B.03227IECEx
Approval ID: IECExSEV19.0061UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
275 V | 1 A | 0.2 - 4 | ||
Only flexible conductors | 275 V | 1 A | 0.2 - 2.5 |
ATEX
Approval ID: SEV19ATEX0335UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
275 V | 1 A | 0.2 - 4 | ||
Only flexible conductors | 275 V | 1 A | 0.2 - 2.5 |