End cover - D-PTRV 4 WH
3270151

End cover, length: 63.6 mm, width: 3.8 mm, height: 48.9 mm, color: white


Product Details




Product type End cover

Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Color white
Material PA
Flammability rating according to UL 94 V0

Width 3.8 mm
Height 48.9 mm
Length 63.6 mm

Item number 3270151
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE6
Product Key BE6Z1X
Catalog Page Page 49 (C-1-2019)
GTIN 4046356796224
Weight per Piece (including packing) 3.88 g
Weight per Piece (excluding packing) 3.75 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Same shape as the PTRV... marshalling panel
Unmarked, for custom marking, e.g., with the X-PEN marking pen
Space-saving partition and end cover with isolating function