SACB-8/ 16-L-SC NPN
-
Distributor box
1680788
Distributor box, connection method: M12 socket Plastic, number of slots: 8, number of positions: 4, coding: A, slot assignment: Double, status display: yes, npn; master cable connection: Spring-cage connection 180°, shielding: no
Product details
Product type | Distributor box |
Number of positions | 4 |
Number of slots | 8 |
Coding | A |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Conductor cross section Flexible signal line | 0.14 mm² ... 1 mm² |
Conductor cross section Flexible power supply | 0.2 mm² ... 1.5 mm² |
Connection cross section AWG Flexible signal line | 26 ... 18 |
Connection cross section AWG Flexible power supply | 24 ... 16 |
Stripping length Signal line | 10 mm |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Tightening torque, union nut | 2.5 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
1 / 2 (B) = 1 / 2 | |
2 / 4 (A) = 2 / 4 | |
2 / 2 (B) = 2 / 2 | |
3 / 4 (A) = 3 / 4 | |
3 / 2 (B) = 3 / 2 | |
4 / 4 (A) = 4 / 4 | |
4 / 2 (B) = 4 / 2 | |
5 / 4 (A) = 5 / 4 | |
5 / 2 (B) = 5 / 2 | |
6 / 4 (A) = 6 / 4 | |
6 / 2 (B) = 6 / 2 | |
7 / 4 (A) = 7 / 4 | |
7 / 2 (B) = 7 / 2 | |
8 / 4 (A) = 8 / 4 | |
8 / 2 (B) = 8 / 2 | |
1-8 / 1 (+ 24 V) = UN | |
1-8 / 3 (0 V) = 0 V | |
1-8 / 5 (PE) = PE |
Status display present | yes |
Dimensional drawing |
|
Width | 54 mm |
Height | 32 mm |
Length | 155 mm |
Material Threaded sleeve | PA |
Material Housing | PA |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | NBR |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material of contact, master cable side | CuZn |
Material of the contact carrier on the master cable side | PA 6.6 V0 |
Material of contact surface, master cable side | NiSn |
External cable diameter | 9.5 mm ... 6.5 mm |
Connection method | Spring-cage connection |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 75 °C |
Item number | 1680788 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF3 |
Product key | BF3CBC |
GTIN | 4017918169855 |
Weight per piece (including packing) | 151.2 g |
Weight per piece (excluding packing) | 144.82 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440111 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACB-D PG 13,5 (6,5-9,5) BK - Seal 1680380
-
SACB-D PG 13,5 (9,0-13,0) RD - Seal 1680393
-
PROT-M12 - Screw plug 1680539
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SACB-16X0,5/ 3X1,0-50,0 PUR - Master cable ring 1503373
-
SACB-16X0,5/ 3X1,0-200,0 PUR - Master cable ring 1559893
-
SACB-16X0,5/ 3X1,0-50,0 VPUR - Master cable ring 1430938
-
TSD 04 SAC - Torque screwdriver 1208429
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
SZK PZ2 VDE - Screwdriver 1206463
Your advantages
Safety in the field, thanks to robust housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Flexible: distributor box with connector hood for on-site assembly
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius