The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

TBUS8-18,8-PPPPSSSS-7035 - DIN rail bus connector
1140958

DIN rail bus connector, color: light gray, nominal current: 6 A, 4 A (parallel contacts) (Serial contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-18,8.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 4 parallel contacts/4 serial contacts

Product details









Compatible products



Your advantages

Up to four parallel and series contacts respectively for efficient signal and data transmission