PRT-S-230/FM
-
Type 3 surge protection device
2749686
Equipment protection plug PRT-S with temperature monitoring, visual fault warning and remote indicator contact. Nominal voltage: 230 V
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Device protection |
Product family | PRINTRAB |
Type | Fitted box module |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
IEC test classification | III |
T3 | |
EN type | T3 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Maximum operating voltage Umax. AC | 250 V |
Max. operating current Imax | 3 A (60 °C) |
Connection method | PRT plug-in system |
Dimensional drawing |
|
Width | 31.5 mm |
Height | 32.7 mm |
Depth | 33 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-N) | 253 V AC |
Maximum continuous operating voltage UC (L-PE) | 253 V AC |
Rated load current IL | 16 A (45 °C) |
Protective conductor current IPE | ≤ 1 µA |
Operating effective current IC at UC | ≤ 2 mA |
Nominal discharge current In (8/20) µs | 1.5 kA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 4.5 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 4.5 kA |
100% lightning front-of-wave sparkover voltage (1.2/50) µs (L-PE) | ≤ 900 V |
Energy absorption symmetrical | 80 J |
Enery absorption, asymmetrical | 40 J |
Voltage protection level Up (L-N) | ≤ 1.3 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV (at UOC) |
Voltage protection level Up (N-PE) | ≤ 1.5 kV (at UOC) |
Residual voltage at In | ≤ 1.2 kV |
≤ 650 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL/C) |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
IEC 61643-1 | |
EN 61643-11/A11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Mounting type | UP/channel installation |
Item number | 2749686 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1471 |
GTIN | 4017918126926 |
Weight per piece (including packing) | 28.67 g |
Weight per piece (excluding packing) | 16.174 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius