MNT-ISDN D/WH
-
Type 3 surge protection device
2882349
Socket attachment plug with surge protection for the power supply unit and ISDN connection for telecommunications terminal equipment. Cable is provided.
Product details
Product type | Device protection |
Product family | MAINTRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Intermediate plug |
For country-specific use in | D, A, NL, E, S, FIN, TR |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
EN type | T3 |
Number of ports | One |
Connection method | RJ45 |
Connection method | Grounding plug/socket |
Dimensional drawing |
|
Width | 63 mm |
Height | 103 mm |
Depth | 78 mm |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 400 |
600 | |
Insulating material | PA 6 |
Housing material | PA 6 |
Power supplies | |
Direction of action | L/N-PE & Signal Line-Earth Ground |
Nominal voltage UN | 230/400 V AC (TN) |
230/400 V AC (TT - only in use with RCD) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 275 V AC |
Maximum continuous operating voltage UC (L-PE) | 360 V AC |
Maximum continuous operating voltage UC (N-PE) | 360 V AC |
Rated load current IL | 16 A (30 °C) |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1 VA |
Reference test voltage UREF | 255 V AC |
Nominal discharge current In (8/20) µs | 3 kA (> 5x) |
Combination wave UOC | 4 kV |
Voltage protection level Up (L-N) | ≤ 1.2 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at Iamax, (L-N) | ≤ 1 kV (at 1 kA) |
≤ 1.2 kV (at UOC) | |
Residual voltage at Iamax, (L-PE) | ≤ 1 kV (at 1 kA) |
≤ 1.5 kV (at UOC) | |
Residual voltage at Iamax, (PE) | ≤ 1 kV (at 1 kA) |
≤ 1.5 kV (at UOC) | |
TOV behavior at UT (L-N) | 335 V AC (5 s / withstand mode) |
440 V AC (120 min / safe failure mode) | |
TOV behavior at UT (L-PE) | 440 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
1455 V AC (200 ms / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / safe failure mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gG / B / C) |
Short-circuit current rating ISCCR | 1.5 kA AC |
Max. backup fuse with branch wiring | 16 A (gG / B / C) |
Information technology | |
Maximum continuous operating voltage UC | 6 V DC |
Rated current | 1.5 A (25 °C) |
Operating effective current IC at UC | 500 µA |
Standby power consumption PC | ≤ 1 VA |
Protective conductor current IPE | ≤ 4 µA |
Insulation resistance Riso | ≥ 20 kΩ |
≤ 1000 MΩ | |
Nominal discharge current In (8/20) µs (line-line) | 650 A |
Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 120 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 200 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 900 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 900 V |
Residual voltage at In (conductor-conductor) | ≤ 20 V |
Residual voltage at In (conductor-ground) | ≤ 50 V |
Voltage protection level Up (line-line) | ≤ 65 V (C1 - 1 kV / 500 A) |
Voltage protection level Up (line-earth) | ≤ 900 V (C2 - 4 kV / 2 kA) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 300 kHz |
Capacity (Core-Core) | typ. 6 nF |
Capacity (Core-Earth) | typ. 5 pF |
Alternating current carrying capacity (line-line) | 1 A - 1 s |
Alternating current carrying capacity (line-earth) | 10 A - 1 s |
Pulse reset time (line-line) | ≤ 1 ms |
Ambient conditions | |
Degree of protection | IP20 (Child-proofing) |
Ambient temperature (operation) | -25 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 75 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Standards/specifications | EN 61643-21 |
Note | A2:2013 |
Standards/specifications | IEC 61643-21 |
Note | A2:2012 |
Mounting type | Plugging into the mains socket |
Item number | 2882349 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1423 |
GTIN | 4046356073424 |
Weight per piece (including packing) | 209.6 g |
Weight per piece (excluding packing) | 209.6 g |
Customs tariff number | 85363010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius