DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 1 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T1L2CC-DC60A-6,0M6ASBK01
-
DC charging cable
1627346
CHARX connect, CCS type 1, cable: 6 m, SAE J1772, IEC 62196-3, DC charging cable with vehicle connector, open cable end, NOTE: Cable management may be required.
Product details
Compatible products
Your advantages
Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Material data available in the IMDS (International Material Data System of the automotive industry)
Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
Integrated temperature sensors for monitoring the temperature at the power contacts