DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 1 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX ST1C-DC200-7,0MAS00P
-
DC charging cable
1889393
CHARX connect standard, CCS type 1, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, no liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
Product details
| Product family | CHARX connect standard |
| Technology | Combined Charging System |
| Application | for charging electric vehicles (EV) with direct current (DC) |
| for installation at charging stations for electromobility (EVSE) | |
| Design | with analog temperature sensors |
| with replaceable mating face frame | |
| with replaceable DC power contacts | |
| with exchangeable actuation lever | |
| no liquid cooling | |
| Charging standard | CCS type 1 |
| Charging mode | Mode 4 |
| DC level 3 | |
| Affixed logo | PHOENIX CONTACT logo |
| Label | 8.9 mm x 28.9 mm (customer logo on request) |
| Temperature monitoring | 2x Pt 1000 |
| Charging power and current (DC charging) | |
| Type of charging current | DC |
| Charging current | 200 A DC |
| Charging power | 200 kW |
| Rated voltage | 1000 V |
| Charging power and current (DC charging in Boost Mode) | |
| Type of charging current | DC Boost Mode |
| Charging current | up to 500 A DC |
| Charging power | up to 500 kW |
| Rated voltage | 1000 V |
| Note | The specifications refer to charging in Boost Mode and are dependent on ambient conditions. For further details, see the packing slip in the download area. |
| Pin assignment (Power contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Number | 3 (PE, DC+, DC-) |
| Rated voltage | 1000 V DC |
| Rated current | 200 A (up to 40 °C) |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
| Number | 2 (CP, CS) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Coding | 480 Ω (Lever actuated) |
| 150 Ω (Lever not actuated) | |
| Temperature sensors (Pt 1000) | |
| Sensor type | Pt 1000 |
| Standards/regulations | DIN EN 60751 |
| Attachment point | Sensor for the DC contacts |
| Switch-off temperature | 90 °C ±1 K (equivalent to a Pt 1000 value of 1346.5 Ω) |
| Long-term stability | 0.06 % (after 1000 hours at 130 °C) |
| Recommended measured current | 1 mA (1 V at 0°C) |
| Coefficient | 3850 ppm/K |
| Ambient temperature | -50 °C ... 130 °C (Operation) |
| Vehicle charging connector | |
| Width | 69.6 mm |
| Height | 192.6 mm |
| Depth | 284.6 mm |
| Color (Housing) | black (9005) |
| Color (Handle area) | black (9005) |
| Color (Mating face) | black (9005) |
| Color (Protective cap) | black (9005) |
| Color (Cable) | black (9005) |
| Material (Vehicle charging connector) | Plastic |
| Material (Cable outer sheath) | TPE |
| Material (Contact surface) | Silver |
| Note | The color appearance and gloss level of the charging cable may vary. |
| Flammability rating according to UL 94 | V0 (Mating face) |
| Cable length | 7 m ±45 mm |
| Wiring standards/regulations | UL 62 |
| FFSO7.E343212 | |
| Cable weight | max. 1900.00 kg/km |
| Cable type | straight |
| Cable structure | 2 x 1 AWG + 1 x 3 AWG + 3 x 2 x 18 AWG |
| External cable diameter | 35.30 mm ±0.5 mm |
| Outer sheath, material | TPE |
| Stripping length of the sheath | 180 mm ±10 mm |
| Stripping length | 180 mm ±10 mm |
| Cable resistance | ≤ 0.00044 Ω/m (based on a power core, at an ambient temperature of 20°C) |
| Bending radius | min. 353 mm (10x Ø) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 75 N |
| Withdrawal force | < 75 N |
| Ambient conditions | |
| Degree of protection (Vehicle charging connector) | IP54 / Type 3R (The degree of protection is only ensured in the ready and plugged-in state when both plug-in components are original products from Phoenix Contact or suitable standard-compliant products.) |
| Ambient temperature (operation) | -30 °C ... 40 °C |
| max. 55 °C (Current reduction required, observe the DC contact temperature limit value of 90°C) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Standards | |
| Standards/regulations | SAE J1772 |
| IEC 62196-3 | |
| Item number | 1889393 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | XWBMJE |
| GTIN | 4067923559776 |
| Weight per piece (excluding packing) | 15,000 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-15.0 | 27144705 |
Compatible products
-
-
EV-T1CCS-MF-M4X10-BIT-C - Repair kit 1158266
-
EV-T1CCS-MF-M4X10-C - Repair kit 1288248
-
EV-T1CCS-MF-M4X10-BIT - Repair kit 1085801
-
EV-T1CCS-MF-M4X10 - Repair kit 1085800
-
EV-T1CCS-M4X20-BIT-C - Repair kit 1288250
-
EV-T1CCS-M4X20-C - Repair kit 1288247
-
G-INSEC-M63-L68N-NCRS-S - Cable gland 1411194
-
CHARX PS/3AC/920DC/87.5KW - DC power module 1162690
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
TW 50/ 1-CL - Panel feed-through terminal block 1708744
-
XPC 1,5/ 6-ST-3,5 BK - PCB connector 1464109
-
ES-BPC-C 50-70 BK - Connector 1155595
-
ES-BPC-C 50-70 OG - Connector 1155594
-
SPTD 1,5/ 6-H-3,5 - PCB terminal block 1841539
Your advantages
Uncooled HPC charging at 500 kW thanks to increased conductor cross-sections
High-level safety with two-chamber sealing system for the separation of DC+ and DC-
Billing compliant with calibration laws through integrated four-wire measurement technology
Replaceable mating face, DC contacts, and actuation lever enable fast, cost-effective, and sustainable maintenance
NACS-compliant cable structure simplifies your engineering when market requirements change
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius