CC0,6-TS-0,34M AU
-
Crimp contact
1423643
Crimp contact, contact diameter: 0.6 mm, turned, Pin, contact material: CuZn, contact surface: Ni/Au, connection cross section: 0.14 mm2 ... 0.34 mm2, AWG 26 ... 22