The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

PSR-PS40-1NO-1DO-24DC-SC - Coupling relay
2700398

Coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the I/O, 1 enabling current path, 1 digital signal output, safe state off applications, test pulse filter, fixed screw terminal block

Product details









Compatible products



Your advantages

Up to SIL 3 in accordance with IEC 61508
Force-guided contacts in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
Approved for Class I, Zone 2 applications
Low housing width of just 6.8 mm
Long service life thanks to filtering of controller test pulses
1 enabling current path, 1 digital signal output
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
Corrosion protection through protective coating on the PCB
Self-regulation with device-internal lock
Manually monitored and automatic activation in a single device