SB-8ES0A8A9L33S - Coupler connector
1315500

M40, Coupler connector, application: Power/signal, series: SB, straight long, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+4+PE / 3+N+PE, contact connection type: Socket, Crimp connection, cable diameter range: 20.5 mm ... 26.5 mm, coding: Signal, coding 1, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Your advantages

Transmission of signals, data, and power in just a single connector
Reduced connection time with SPEEDCON fast locking system
Mechanical coding reliably prevents incorrect connections
Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable connection solutions in the industrial environment