RF-16P1N8A9002X - Coupler connector
1242818

Coupler connector, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, shielded: yes, cable diameter range: 6 mm ... 10 mm, number of positions: 16, connection method: Crimp connection, series: RF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products