HC-Q 12-I-CT-F
-
Contact insert
1409419
HEAVYCON socket insert, Q12 series, 12-pos., crimp connection, with coding option
Product details
General | For D7 housing, CK1,6-ED crimp contacts (crimp contacts not supplied as standard) |
Assembly note | Connectors may be operated only when there is no load/voltage. |
Contact insert including IP65 sealing screw |
Product type | Contact insert with a fixed no. of positions |
Series | HC-Q |
Type | D7 |
Number of positions | 12 |
Connection profile | 12+PE |
Contact numbering | 1 - 12 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Height | 43.1 mm |
Mechanical characteristics | |
Contact diameter | 1.6 mm |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 400 V |
Rated surge voltage | 6 kV |
Rated current | 12 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1409419 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | BF7ABJ |
GTIN | 4046356701778 |
Weight per piece (including packing) | 14 g |
Weight per piece (excluding packing) | 14 g |
Customs tariff number | 85369085 |
Country of origin | IT |
ECLASS
ECLASS-13.0 | 27440205 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK1,6-ED-BU-POF - Female contact 1885004
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-2,50BU AG - Crimp contact 1663446
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-2,50BU AU - Crimp contact 1674985
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
Your advantages
Can be keyed in seconds thanks to plastic profiles
16 coding options without loss of contact space
Contact insert including IP65 sealing screw
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius