TÜV SÜD Type tested
Approval ID: 704072474902 02| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 160 A | - 35 | ||
UL Recognized
Approval ID: E511681 V1S3| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 150 A | - 2 | ||