ST-17S1N8AAE00S - Device connector front mounting
1618124

Device connector front mounting, angled rotatable, SPEEDCON, M17, number of positions: 17, contact connection type: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 25 mm x 25 mm, number of positions: 17, connection method: Crimp connection, series: ST

Product details







Compatible products