ST-17P1N8ACK05S - Panel feed-through
1617874

Panel feed-through, SPEEDCON, M17, number of positions: 17, contact connection type: Pin, Flat gasket, 4x Ø 3.2, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, cable diameter range: 11 mm ... 12.7 mm, number of positions: 17, connection method: Crimp connection, series: ST

Product details







Compatible products