The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

SM-7EPWN8AA200 - Device connector front mounting
1613526

Device connector front mounting, Angled fixed for higher loads, SPEEDCON, M40, number of positions: 4+3+PE, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 40 mm x 40 mm, number of positions: 8, connection method: Crimp connection, series: SM, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products