The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

SM-5ES1N8AY000S - Device connector front mounting with knurled nut
1613524

Device connector front mounting with knurled nut, straight, SPEEDCON, M40, number of positions: 2+3+PE, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 40 mm x 40 mm, number of positions: 6, connection method: Crimp connection, series: SM, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products