SACC-M12MSK-4PECT-CL SH - Power connector
1027474

Power connector, Power, 5-position, shielded, Plug straight M12, coding: K, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 8 mm ... 13 mm, without crimp contacts

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Extremely compact, thanks to the small wiring space and high contact density
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
High-performance: AC connectors for up to 16 A and 690 V AC
Protection against mismatching, thanks to special K-coding