CES-STPULG-BK - Cable sleeve
1797958

Cable sleeve, small, no. of conductors: 0, type: Round cable, slotted, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm

Product details








Compatible products