The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

CES-SRG-BK-4X6 - Cable sleeve
1410152

Cable sleeve, small, no. of conductors: 4, type: Round cable, slotted, external cable diameter: 4x 5 mm ... 6 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products