UCT-WMTBA (29X6)/GP - Cable marker
1798042

Cable marker, Green Product, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: insert, Number of individual labels: 12, text field height: 6 mm, text field width: 29 mm

Product details








Your advantages

Markers for marking and bundling conductors and cables using standard cable ties
Improved legibility thanks to increased contrast with direct laser marking
Mark your control cabinet sustainably with the resource-saving conductor markers from the UCT-WMTBA/GP product group
The conductor markers from the UCT-WMTBA/GP product group made from ISCC PLUS-certified material reduce carbon emissions by ~ 80% (in terms of the base material) compared to the conventional UCT-WMTBA product group thanks to the proportion of biocircular plastic obtained from recycled waste of biological origin
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.