M17-7ESSA8A8004S - Cable connector
1549165

M17, Cable connector, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 4+4+3+PE, contact connection type: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

ONECLICK fast locking system with an optically, haptically, and acoustically clear locking position
Easy, cost-effective cable assembly: uniform shielding of M17 to M40
Crimping connection: vibration- and temperature-resistant assembly
All housing can be fitted with pin or socket contacts
Safe use in the field, thanks to high degree of protection