CATAN C1 runs on a Linux-based operating system (PLCnext Technology Core) and can be flexibly extended with additional app solutions, e.g., Symcon, via the PLCnext Store.
Simple room and building automation Discover the possibilities of room and building automation with the CATAN C1 open control platform
When buildings need to do more than just function
Building projects are becoming more complex: Increasing energy requirements, new regulatory mandates, and a growing number of technical systems must be balanced against tight deadlines, high cost-efficiency requirements, and the need for clear, repeatable standards. This is exactly where the CATAN C1 open control platform comes in. As an open controller based on PLCnext Technology, it can be flexibly integrated into different system landscapes and equipped with various software solutions from the PLCnext Store. This creates a technical foundation that enables buildings to be operated safely, scalably, and efficiently. In concrete terms, this means clear structures, standardized logic, and a control platform that can be used efficiently both in new buildings and in renovation projects with existing KNX infrastructure. The CATAN C1 hardware basis with its integrated KNX IP router thus enables straightforward connection for system partners such as Symcon.
Overview of the main features
Your advantages
- Space and cost savings due to highly flexible I/O configurability and DIN rail-mount format
- Perfect integration in KNX systems and basis for professional building automation projects with the software solution from Symcon (PLCnext Store) and the integrated KNX IP router
- Open and modular control platform based on PLCnext Technology for software development by third-party providers
- Sustainability in the product lifecycle confirmed by Cradle to Cradle certification
- Software security in accordance with the Cyber Resilience Act with secure boot, signed software, and TPM-protected device identity
Quick start for initial applications
The CATAN C1 control platform is designed for practical use, featuring a clear modular structure, DIN rail-mount format, and time-saving commissioning. When combined with Symcon’s software solution, KNX topologies can be integrated, and energy management and grid integration requirements can be effectively implemented.
Quick start in five steps:
- Installation of the CATAN C1 building controller and extension modules
- Selection and commissioning of suitable software solutions (e.g., Symcon app and license)
- KNX connection and assignment
- Integration of additional project-specific protocols (BACnet, Modbus, MQTT, etc.)
- Function test
Straightforward integration of KNX
With its app, PLCnext Technology partner Symcon offers a powerful solution for the integration, visualization, and implementation of individual applications in the KNX environment. This means that, in addition to the KNX system, other bus systems and I/O-based systems can also be easily connected, visualized, and logically linked together. This provides an ideal basis for customized functions and clear operating concepts. When combined with the CATAN C1 control platform, this creates real added value: CATAN C1 provides a structured foundation for automation and control based on clear rules and reliable standards. Building on this, Symcon handles the integration, visualization, and application-specific functions. This allows for the proper planning of energy and load management, as well as the targeted implementation of the requirements set out in Section 14a of the German Energy Industry Act and Section 9 of the German Renewable Energy Sources Act. The result is a transparent, clean, and scalable KNX architecture that is easy to install, straightforward to operate, and flexible enough to adapt to customer requirements, thereby ensuring future-proof building operation.
Proven sustainability
All products in the Catan product family, including CATAN C1, are Cradle to Cradle Certified®. The certification evaluates products holistically based on criteria such as material health, circularity, use of renewable energies, responsible water management, and social standards. The Catan product family thus supports robust ESG reporting, creates transparency over the entire product lifecycle, and provides a reliable basis for long-term investment decisions in building operations.
CATAN C1 in practice – real-world setups, real insights
Integrators and experts showcase real-world projects, present typical use cases, and share insights gained from practical experience.
Frequently asked questions (FAQs)
Using the SPE connection (e.g., KNX EIB Y-(ST)-Y 2x2x0,8 bus line, green), up to 16 extension modules can be easily connected, even at a distance of up to 350 m.
A free PLCnext Store account is required to download the respective licenses from the PLCnext Store. These licenses can be purchased both in the PLCnext Store and from the respective provider.
CATAN C1 has three LAN ports, two USB-C connections, and two RS-485 interfaces. This allows the controller to be flexibly integrated into IP and fieldbus structures. Functions such as RSTP for loop protection and communication via two network cards also enable secure and segmented networks.
Using the optional CATAN CONTROL PANEL, local operation and maintenance can be performed directly on the controller or on the corresponding extension modules. This attachable display not only serves as a local override operating level, but also enables particularly straightforward servicing thanks to intuitive menu navigation and module-specific applications.