BL2 BPC 3101
-
Box PC
1099306
IP20-rated, fanless industrial box PC (BPC) with an energy-efficient Intel® Core™ i3-6100U processor with 8 GB of RAM and an open M.2 slot for mass storage
Free download available.
Downloads
Product details
Product type | Box PC |
Computer data | |
Processor | Intel® Core™ i3-6100U |
Operating system | without operating system |
RAM | 8 GB DDR3 |
Data storage system | M.2 SSD |
Cooling | passive |
Display | |
Display type | without display |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Interfaces | 1x COM (RS-232/422/485) |
2x COM (RS-232) | |
2x USB 2.0 | |
2x USB 3.0 | |
Monitor output | 2x DisplayPort |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
LAN chipset | Intel® I210-AT |
External dimensions | |
Width / Height / Depth | 247 mm / 145 mm / 54 mm |
Installation dimensions | |
Width / Height / Installation depth | 247 mm / 94 mm / |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 75 °C |
Permissible humidity (operation) | 10 % ... 90 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 90 % (non-condensing) |
Shock | 20g, 11 ms in accordance with IEC 60068-2-27 |
Vibration (operation) | 2grms at sine, 5~500 Hz, 1 h/axis (panel mounting; SSD operating) according to EN 60068-2-6 0.5grms at sine, 5~500 Hz, 1 h/axis (panel mounting; HDD operating) according to EN 60068-2-6 |
Mounting type | Panel mounting |
DIN rail mounting |
Item number | 1099306 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRB |
Product key | DRBABA |
GTIN | 4063151019716 |
Weight per piece (including packing) | 2.58 kg |
Weight per piece (excluding packing) | 2.1 kg |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19200102 |
ETIM
ETIM 9.0 | EC001413 |
UNSPSC
UNSPSC 21.0 | 43211500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 2cab866b-916b-44f3-9855-a30ec20bc7da |
Compatible products
-
-
DP TO DVI ADPTR - Adapter 2400174
-
TOUCH PEN - Touch pen 2701379
-
BL2 X100 32GB M.2 2242 MLC - Memory 1185494
-
BL2 X100 64GB M.2 2242 MLC - Memory 1185499
-
BL2 X100 128GB M.2 2242 MLC - Memory 1185770
-
BL2 X100 240GB 2.5 SSD MLC - Memory 1185773
-
BL2 X100 480GB 2.5 SSD MLC - Memory 1185762
-
BL2 X100 500GB 2.5 HDD - Memory 1185771
-
VISU+ IPC UPGRADE - Visualization software 1310994
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius