RT 5-PE - Protective conductor terminal block
3049424

cross section
connection method
Flow Pictogram
voltage Pictogram

Protective conductor terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, 1 level, Rated cross section: 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Low contact resistance
Corrosion-free terminal points
Additional labeling options
Green-yellow housing
Tested for railway applications