RBO 10 BU - Bolt connection terminal block
3244616

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 150 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Tested for railway applications