For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA-WTR/24DC/13AH
-
Battery module
2320416
Battery module (device with battery), lead AGM, VRLA technology 24 V DC, 13 Ah, tool-free battery change, automatic detection, and communication with QUINT UPS-IQ
Product details
UL Recognized
Approval ID: E211944IECEE CB Scheme
Approval ID: DK-29680-A1-M1-ULLR
Approval ID: LR22136091TABV
Approval ID: 41516/B0 BVUL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528ABS
Approval ID: 22-2244289-PDADNV
Approval ID: TAA0000265Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 41 A | - 6 |
cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Maximum buffer times at extreme temperatures
Pure lead AGM technology (Absorbent Glass Mat)