PI-MB/16/D-SUB/S1
-
Basic terminal block
2837459
Motherboard, for accommodating 16 PI/Ex-... process interface modules, for assembly on NS 35/7.5 or NS 32
Product details
Product type | Module carrier |
Application | Base element |
Nominal voltage UN | 20 V DC ... 35 V DC (See nominal voltage, PI modules) |
Reverse polarity protection | yes |
Supply | |
Redundant supply | yes, decoupled from diodes |
Controller level | |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 37 |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Dimensional drawing |
|
Width | 224 mm |
Height | 127.5 mm |
Depth | 92 mm |
Depth NS 35/7,5 | 142.5 mm (with NS 35/7.5 coupling connector) |
Depth NS 32 | 147.5 mm (with NS 32 coupling connector) |
Depth NS 35/15 | 150 mm (with NS 35/15 coupling connector) |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA non-reinforced, polycarbonate PC |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
CE | |
Certificate | CE-compliant |
Mounting type | DIN rail mounting |
Item number | 2837459 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK3 |
Product key | CK38ZZ |
Catalog page | Page 471 (IF-2009) |
GTIN | 4017918584917 |
Weight per piece (including packing) | 823.7 g |
Weight per piece (excluding packing) | 823.7 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius