VAL-MS/3+0/HD-BE/FM
-
Type 2 surge protection base element
2920489
Base element for type 2 arresters of the VALVETRAB MS product range, with remote indication contact. Version for 3-phase power supplies with PEN conductor.
Product details
General | |
Note | For installation into a touch protected cabinet. For applications with UC > 500 V distances at the side and distances at the connection area must be minimum of 8 mm between different active parts including earthed parts. |
Product type | Base element |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 3 |
Surge protection fault message | Remote indication contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 53.4 mm |
Height | 99 mm |
Depth | 51.5 mm (incl. DIN rail 7.5 mm) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT |
Material group | I |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | 3L-PEN |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 1000 V AC |
Rated load current IL | 80 A |
Short-circuit current rating ISCCR | 25 kA |
Max. backup fuse with V-type through wiring | 80 A AC (gG) |
Max. backup fuse with branch wiring | 200 A AC (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g |
Vibration (operation) | 5g |
UL specifications | |
Nominal voltage | 690 V AC |
SPD Type | 4 (for Type 2 applications) |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 10 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2920489 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1322 |
GTIN | 4046356182621 |
Weight per piece (including packing) | 232 g |
Weight per piece (excluding packing) | 232 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius