VAL-CP-3S-BE
-
Type 2 surge protection base element
2880930
Base element for type 2 arresters of the VALVETRAB compact series of products. Version for 3-phase power supply with separate installation of N and PE conductors.
Product details
Product type | Base element |
IEC test classification | II |
T2 | |
Number of positions | 4 |
Surge protection fault message | Remote indication contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Operating voltage | 5 V AC ... 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 5 mA AC ... 1 A AC |
1 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible | 2.5 mm² ... 16 mm² |
Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
Conductor cross-section AWG | 12 ... 4 |
Connection method | Pluggable screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Width | 49.2 mm |
Horizontal pitch | 2.7 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT-FR |
Material group | I |
Housing material | PBT-FR |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 350 V AC |
Rated load current IL | 40 A (Biconnect M4 fork-type cable lug 6 mm²) |
63 A (Clamping pocket 2x 10 mm²) | |
Short-circuit current rating ISCCR | 25 kA |
Max. backup fuse with V-type through wiring | 40 A (gG / Biconnect M4 fork-type cable lug, 6 mm²) |
63 A (gG / TWIN ferrule 2x 10mm²) | |
Max. backup fuse with branch wiring | 315 A (gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2880930 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1311 |
GTIN | 4046356013192 |
Weight per piece (including packing) | 222.9 g |
Weight per piece (excluding packing) | 222.9 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius