The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

Heavycon industrial connectors for data centers

2025-07-22
Heavycon Data Center connectors

The new Heavycon Data Center connectors from Phoenix Contact optimize power transmission from the PDU to the IT rack and provide robust power transmission of up to 70 A. The low contact resistance of the crimp contacts reduces energy consumption by up to 60 percent. Lower heat generation also reduces the need for cooling.

Operators rely on proven connection technology for power distribution from the PDU to the IT rack. The compact design of the Data Center connectors enables space-saving cabling. In addition, the tool-free Click-in latching significantly reduces the installation time. With a rated current of 70 A and a rated voltage of 690 V, the Heavycon connectors are designed for demanding applications. The connectors have 4 + PE positions and support conductor cross-sections from 6 to 25 mm² (AWG 10 to AWG 4). The integrated cable gland in size M32 or M50 is available with or without strain relief and ensures a secure connection.
The Heavycon Data Center connectors thus offer an energy-efficient and powerful solution for modern data centers.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications