New mount for photovoltaics panels – quick to install, flexible in use
2025-09-18
The new POS Panelfix mounts from Phoenix Contact enables PV panels in the 20 to 200 Wp range to be mounted quickly and easily, regardless of the manufacturer.
One person can install the mount within 15 minutes. This reduces effort and saves valuable installation time on the construction site. A single tool is all that is needed to fix PV panels permanently and stably – ideal for applications where efficiency counts. The mount is compatible with standard PV panels and therefore supports manufacturer-independent use in various environments. This makes it the ideal solution for modular solar systems. The weather-resistant design ensures a secure hold and a long service life – even under demanding conditions.
Press Contact
Eva von der Weppen
|
Corporate Communications
eweppen@phoenixcontact.com