Electronics housings with displays and keypads Tailored to you: Receive electronics housings from Phoenix Contact also with integrated touch displays and displays with membrane keypads, and a comprehensive service. Configure your custom-fit housing solution – we will take care of everything else. From printing, through mechanical processing, right through to pre-assembly.

Electronics housing with display and keypad on a tablet

Your advantages

  • Central and decentral housing systems for visualization and operation, in the control cabinet and in the field
  • Everything from a single source: coordinated housings, keypads, and displays, and a comprehensive service
  • Plug-and-play assembly: time-saving assembly of preassembled modules
  • Freedom of design: customization of membrane keypad via configuration
  • Easy design-in: positioning of the display via configurator
Free sample
Order your personal sample package

Would you like to inspect and test displays and keypads of the ICS series of electronics housings? – Order your personal sample package. Discover the added value of Phoenix Contact solutions for yourself.

Order a free sample
Phoenix Contact employees installing a display in an electronics housing
Electronics housings with touch displays

Touch displays for electronics housings Industrial-grade display solutions for control cabinet and field applications

Visualize process data, input information, output operating states, and much more: Touch displays offer great potential for implementing user-friendly and functional device displays. This white paper provides you with an overview and basic knowledge of various touch display technologies. It also outlines the requirements for hardware control.

3D view

360° view of displays and keypads for ICS electronics housings

2.4" touch displays and 0.96" displays with configurable membrane keypads round out the ICS series electronics housings portfolio.

Discover the high level of operating convenience offered by the ICS housings in the adjacent 3D view.

Photo of touch displays for UCS series electronics housings

Touch displays for UCS-series electronics housings

Electronics housings of the UCS series for embedded systems are also available with preassembled cutouts for the 7" touch display and with prefabricated 2.4" touch displays.

Touch displays for ME-IO-series electronics housings

Touch displays for ME-IO-series electronics housings

Touch displays for ME-IO-series housings feature display and operating solutions, in particular for controllers.

Product features and services at a glance

Display and operating solutions with electronics housings
Housings, keypads, and displays
Electronics housing display
Membrane keypads on electronics housings
Person using the configurator for electronics housing displays on the computer
Display and operating solutions with electronics housings

Benefit from our comprehensive portfolio of housing systems for the visualization and operation of process or control procedures in the control cabinet or in the field.

Housings, keypads, and displays

Receive perfectly coordinated housings, keypads, and displays from Phoenix Contact. Our state-of-the-art housing designs allow the displays to be integrated flush in the housing front.

Electronics housing display

Until now, integrating visualization and operating elements into electronics housings involved a great deal of effort. Thanks to prefabricated and tested modules, you can save time in the construction of your housing solution.

Membrane keypads on electronics housings

Configure your individual membrane keypads quickly and easily. You can adjust the shape, color, and printing freely to suit your requirements. It is also possible to have additional markings, such as a company logo.

Person using the configurator for electronics housing displays on the computer

Use the configurator to position your display perfectly in the electronics housing. You can also tailor the design to your requirements here. The space available is the only limiting factor.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Displays and keypads for various electronics housings from Phoenix Contact

Test our displays and keypads for electronics housings

Displays and keypads for electronics housings increase your flexibility when implementing your devices. The UCS housing series is suitable for versatile outdoor applications, while the ME-IO series is particularly suitable for I/O modules and controllers. Order your free personal sample delivered direct to your workplace. Find out for yourself!