Vehicle charging inlet for charging with direct current (DC), compatible with type 2 CCS vehicle charging connectors (EVSE), for installation in electric vehicles (EV).
CHARX T2HBI12-DC200-3,0M2
-
Vehicle charging inlet
1449793
CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, Single wires, length: 3 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC contacts.
Product details
General | A protective cap is supplied as standard for the DC contacts. |
Product type | Vehicle charging inlet |
Product family | CHARX connect universal |
Technology | Combined Charging System |
Application | for charging with direct current (DC) |
for installation in electric vehicles (EV) | |
Charging standard | DC CCS Typ 2 |
Charging mode | Mode 4 |
Customer variations | On request |
Note on the connection method | Crimp connection, cannot be disconnected |
Temperature measurement | DC contacts: 2x PT1000 (DIN EN 60751) |
Charging power and current (DC charging) | |
Type of charging current | DC |
Charging current | 200 A DC |
Charging power | 200 kW |
Rated voltage | 1000 V |
Charging power and current (DC charging in Boost Mode) | |
Type of charging current | DC Boost Mode |
Charging current | up to 500 A DC |
Charging power | up to 500 kW |
Rated voltage | 1000 V |
Note | The specifications refer to charging in Boost Mode and are dependent on ambient conditions. For further details, see the packing slip in the download area. |
Pin assignment (Leistungskontakte) | |
Number | 3 (PE, DC+, DC-) |
Rated voltage | 1000 V DC |
Rated current | 200 A DC |
Pin assignment (Signalkontakte) | |
Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
Number | 2 (CP, PP) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Coding | 4.7 kΩ (between PE and PP) |
Insulation resistance | > 200 MΩ |
Locking actuator | |
Locking actuator | 12 V, 4-pos. |
Right position | |
Possible power supply range at the motor | 9 V ... 16 V |
Maximum voltage for locking detection | 12 V |
Typical motor current for locking | 0.25 A |
Reverse current of the motor | max. 1.5 A |
Max. dwell time with reverse current | 1 s |
Recommended adaptation time | 600 ms |
Pause time after entry or exit path | 3 s |
Service life insertion cycles | > 10000 load cycles |
Lock recognition | available |
Mechanical emergency release | available |
Ambient temperature (operation) | -40 °C ... 40 °C |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 2 sensors for the DC contacts |
Vehicle charging inlet | |
Width | 108 mm |
Height | 140.25 mm |
Depth | 133.5 mm |
Bore dimensions | |
Width | 117.65 mm |
Height | 90 mm |
Depth | 117.65 mm |
Color (Housing) | black (9005) |
Color (Mating face) | black (9005) |
Material (Housing) | Plastic |
Material (Contact surface) | Silver |
Cable length | 3 m |
Cable type | Single wires |
Single-core wires for DC | |
Cable length | 3 m |
Cable structure | 2 x 70 mm² |
Single wire, material | Silicone |
Single wire, color | OG |
External cable diameter | 17.90 mm ±0.3 mm |
Cable resistance | ≤ 0.259 Ω/km |
Single-core wire for PE | |
Cable length | 3 m |
Cable structure | 1 x 25 mm² |
Single wire, material | Silicone |
Single wire, color | GN/YE |
External cable diameter | 8.60 mm ±0.1 mm |
Cable resistance | ≤ 0.743 Ω/km |
Single-core wires for locking actuator | |
Cable length | 1.5 m |
Cable structure | 4 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BU/RD, BU/GN, BU/YE, BU/BN |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Single-core wires for Pt 1000 temperature sensors | |
Cable length | 1 m |
Cable structure | 3 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BN |
GN | |
YE | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Single-core wires for communication | |
Cable length | 1 m |
Cable structure | 2 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BK |
WH | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Degree of protection (Vehicle charging inlet) | IP55 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
IP67 (Inner area of vehicle charging inlet) | |
Ambient temperature (operation) | -40 °C ... 40 °C (60°C, maximum (current reduction required, observe the DC contact temperature limit value of 90°C)) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 4000 m (above sea level) |
Standards | |
Standards/regulations | IEC 62196-2 |
IEC 62196-3 |
Mounting type | Front and rear mounting (0 to 90 degree frontal inclination possible) |
Mounting hole diameter | 6.70 mm (ø) |
Fixing screws | M6 |
Screws included in the scope of delivery | none |
Item number | 1449793 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | XWCAID |
Product key | XWCAID |
GTIN | 4063151835569 |
Weight per piece (including packing) | 7,580 g |
Weight per piece (excluding packing) | 6,320 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27144706 |
ECLASS-15.0 | 27144706 |
ETIM
ETIM 9.0 | EC002898 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (CAS: 15571-58-1) |
Lead (CAS: 7439-92-1) | |
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
SCIP | fa53bc26-5a52-4473-a919-64ee18e6dc46 |
Compatible products
Your advantages
Complete product range
Uniform, space-saving dimensions for the installation space and the screw connection points of all Phoenix Contact vehicle charging inlets
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Integrated interlock during charging
Manual emergency release of the locking actuator
Protected and sealed against dirt and water with a high degree of protection
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2