Vehicle charging inlet for charging with alternating current (AC) and direct current (DC), compatible with type 1 AC and CCS vehicle charging connectors (EVSE), for installation in electric vehicles (EV).
CHARX T1HBI12-1AC80DC250-8,0M1
-
Vehicle charging inlet
1360816
CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, 250 A permanent, 1000 V DC, 80 A , 250 V AC, Single wires, length: 8 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.
Product details
General | A protective cap is supplied as standard for the DC and AC contacts. |
Product type | Vehicle charging inlet |
Product family | CHARX connect universal |
Technology | Combined Charging System |
Application | for charging with alternating current (AC) and with direct current (DC) |
for installation in electric vehicles (EV) | |
Charging standard | AC/DC CCS Typ 1 |
Charging mode | Mode 2, 3, 4 |
Customer variations | On request |
Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
Note on the connection method | Crimp connection, cannot be disconnected |
Insulation resistance | > 200 MΩ |
Coding | 2.7 kΩ (between PE and CS) |
Temperature measurement | DC contacts: 2x PT1000 (DIN EN 60751) |
Temperature monitoring | AC contacts: PTC chain (DIN EN 60738-1) |
Type of charging current | AC single-phase |
Charging power | 20 kW |
Charging current | 80 A AC (1-phase) |
Type of charging current | DC |
Charging power | 250 kW |
Charging current | 250 A DC |
Power contact | |
Number | 5 (L1, N, PE, DC+, DC-) |
Rated voltage | 250 V AC |
1000 V DC | |
Rated current | 80 A AC |
250 A DC | |
Signal contact | |
Number | 2 (CP, CS) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Temperature sensors (PTC chain) | |
Sensor type | PTC chain |
Standards/regulations | DIN EN 60738-1 |
Attachment point | Sensor for the AC contacts |
Measuring range_resistance | 790.00 Ω ... 1420.00 Ω |
Resistance | max. 1200 Ω ±5 K |
Ambient temperature | -40 °C ... 130 °C (Operation) |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 2 sensors for the DC contacts |
Locking actuator | |
Locking actuator | 12 V, 4-pos. |
Top center position | |
Possible power supply range at the motor | 9 V ... 16 V |
Maximum voltage for locking detection | 12 V |
Typical motor current for locking | 0.25 A |
Reverse current of the motor | max. 1.5 A |
Max. dwell time with reverse current | 1 s |
Recommended adaptation time | 600 ms |
Pause time after entry or exit path | 3 s |
Service life insertion cycles | > 10000 load cycles |
Lock recognition | available |
Mechanical emergency release | available |
Ambient temperature (operation) | -40 °C ... 80 °C |
Vehicle charging inlet | |
Width | 108 mm |
Height | 151.2 mm |
Depth | 122.8 mm |
Bore dimensions | |
Width | 117.6 mm |
Height | 90 mm |
Depth | 117.6 mm |
Color (Housing) | black (9005) |
Color (Mating face) | black (9005) |
Material (Housing) | Plastic |
Material (Contact surface) | Silver |
Cable length | 8 m |
Cable type | Single wires |
Single wire, cross section | 95.00 mm² |
Single-core wires for AC | |
Cable length | 8 m |
Cable structure | 2 x 16 mm² |
Single wire, material | Silicone |
Single wire, color | OG |
External cable diameter | 9.90 mm ±0.3 mm |
Cable resistance | ≤ 1.16 Ω/km |
Single-core wires for DC | |
Cable length | 8 m |
Cable structure | 2 x 95 mm² |
Single wire, material | Silicone |
Single wire, color | OG |
External cable diameter | 20.60 mm ±0.3 mm |
Cable resistance | ≤ 0.196 Ω/km |
Single-core wire for PE | |
Cable length | 8 m |
Cable structure | 1 x 25 mm² |
Single wire, material | Silicone |
Single wire, color | GN/YE |
External cable diameter | 8.60 mm ±0.1 mm |
Cable resistance | ≤ 0.743 Ω/km |
Single-core wires for locking actuator | |
Cable length | 1.5 m |
Cable structure | 4 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BU/RD, BU/GN, BU/YE, BU/BN |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Single-core wires for PTC temperature sensors | |
Cable length | 1 m |
Cable structure | 5 x 0,5 mm² |
Single wire, color | BN/GY |
BN/YE/GN | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Single-core wires for Pt 1000 temperature sensors | |
Cable length | 0.9 m |
Cable structure | 3 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BN |
GN | |
YE | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Single-core wires for communication | |
Cable length | 1 m |
Cable structure | 2 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BK |
WH | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Degree of protection (Vehicle charging inlet) | IP55 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
IP67 (Inner area of vehicle charging inlet) | |
Ambient temperature (operation) | -40 °C ... 40 °C (60°C, maximum (current reduction required, observe the DC contact temperature limit value of 90°C)) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 4000 m (above sea level) |
Standards | |
Standards/regulations | IEC 62196-2 |
IEC 62196-3 | |
SAE J1772 |
Mounting type | Front and rear mounting (0 to 90 degree frontal inclination possible) |
Mounting hole diameter | 6.70 mm (ø) |
Fixing screws | M6 |
Screws included in the scope of delivery | none |
Item number | 1360816 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | XWCAIB |
Product key | XWCAIB |
GTIN | 4063151696122 |
Weight per piece (including packing) | 26,336 g |
Weight per piece (excluding packing) | 263 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27144706 |
ETIM
ETIM 9.0 | EC002898 |
UNSPSC
UNSPSC 21.0 | 39121800 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (CAS: 15571-58-1) |
Lead (CAS: 7439-92-1) | |
Bis(2-(2-methoxyethoxy)ethyl)ether (CAS: 143-24-8) | |
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
SCIP | 69c12067-c8be-4922-b118-cb8167894e29 |
Compatible products
Your advantages
Complete product range
Uniform, space-saving dimensions for the installation space and the screw connection points of all Phoenix Contact vehicle charging inlets
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Integrated interlock during charging
Manual emergency release of the locking actuator
Protected and sealed against dirt and water with a high degree of protection
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2