F-MS-T1/T2 50 P
-
Type 1/2 surge protection plug
1268817
T1/T2 lightning/surge protection plug, with N-PE total current spark gap for VAL-MS-T1/T2 PT base element.
Product details
Product type | Replacement plug |
Product family | VALVETRAB MS |
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | TN-S |
TT | |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 47.2 mm |
Depth | 63.9 mm |
Horizontal pitch | 1 Div. |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | N-PE |
Direction of action | N-PE |
Nominal voltage UN | 240/415 V AC (TN-S) |
240/415 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 264 V AC |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1.3 mVA |
Nominal discharge current In (8/20) µs | 50 kA |
Maximum discharge current Imax (8/20) µs | 50 kA |
Impulse discharge current (10/350) µs, charge | 25 As |
Impulse discharge current (10/350) µs, specific energy | 625 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 50 kA |
Follow current interrupt rating Ifi | 100 A (264 V AC) |
Voltage protection level Up | ≤ 1.7 kV |
Residual voltage Ures | ≤ 0.6 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.4 kV (at 3 kA) | |
Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.7 kV |
TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
Response time tA | ≤ 100 ns |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 1268817 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1151 |
Product key | CL1151 |
GTIN | 4063151421007 |
Weight per piece (including packing) | 64 g |
Weight per piece (excluding packing) | 64 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171292 |
ECLASS-15.0 | 27171292 |
ETIM
ETIM 9.0 | EC002496 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MPB 18/3- D - Wiring bridge end cover 2809322
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
CUTFOX 25 VDE - Cable-cutting tool 1212127
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2