VAL-US 60/O-FM
-
Type 2 surge protection device
2906280
Surge arresters consisting of base element and protective connector with high-capacity varistor, for mounting on NS 35/7.5, 1-channel
Product details
Product type | Surge protection for NEMA power supply units |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
125 V AC (UL) | |
125 V DC (200 mA DC) | |
Operating current | 5 mA AC ... 1.5 A |
1 A (UL) | |
1 A (30 V DC) |
Connection method | Biconnect terminal blocks |
Screw thread | M5 |
Tightening torque | 3 Nm ... 4.5 Nm (UL) |
27 lbf-in. ... 40 lbf-in. (UL) | |
Stripping length | 16 mm |
Conductor cross-section flexible min. | 1.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 1.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Conductor cross-section AWG | 15 ... 2 (IEC) |
14 ... 2 (UL) | |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
30 lbf-in. (UL) | |
Stripping length | 16 mm |
Conductor cross-section flexible min. | 1.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 1.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
14 ... 2 (UL) | |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible min. | 0.14 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Conductor cross-section, rigid min. | 0.14 mm² |
Conductor cross-section, rigid max. | 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 17.6 mm |
Height | 77.1 mm |
Depth | 89.2 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Mode of protection | L-PEN |
(L+) - (L-) | |
(L-) - PE | |
(L+) - PE | |
Direction of action | L-N / L-PEN |
Nominal voltage UN | 60 V DC |
-48 V DC (RRH) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 75 V AC |
100 V DC | |
Maximum continuous operating voltage UC (L-N) | 75 V AC |
100 V DC | |
Maximum continuous operating voltage UC (L-PEN) | 75 V AC |
100 V DC | |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 0.45 mA |
Standby power consumption PC | ≤ 35 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Nominal discharge current In (8/20) µs (L-N) | 15 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 15 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 40 kA |
Maximum discharge current Imax (8/20) µs (L-PEN) | 40 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 0.55 kV |
Voltage protection level Up (L-N) | ≤ 0.55 kV |
Voltage protection level Up (L-PEN) | ≤ 0.55 kV |
Residual voltage Ures | ≤ 0.55 kV (at In) |
≤ 0.425 kV (at 10 kA) | |
≤ 0.325 kV (at 5 kA) | |
≤ 0.275 kV (at 3 kA) | |
TOV behavior at UT | 100 V AC (5 s / withstand mode) |
TOV behavior at UT (L-N) | 100 V AC (5 s / withstand mode) |
TOV behavior at UT (L-PEN) | 100 V AC (5 s / withstand mode) |
Response time tA | ≤ 25 ns |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PEN) | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 80 A AC (gG) |
Max. backup fuse with branch wiring | 125 A AC (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | max. 2000 m |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 75 V AC |
Maximum continuous operating voltage MCOV (L-N) | 75 V AC |
Maximum continuous operating voltage MCOV (L-G) | 75 V AC |
Maximum continuous operating voltage MCOV (L+) - (L-) | 100 V DC |
Maximum continuous operating voltage MCOV (L+/L-) - G | 100 V DC |
Voltage protection rating VPR | 500 V |
Voltage protection rating VPR (L-N) | 0.5 kV |
Voltage protection rating VPR (L+) - (L-) | 0.33 kV |
Voltage protection rating VPR (L+/L-) -G | 0.33 kV |
Nominal discharge current In | 10 kA |
Nominal discharge current In (L-N) | 10 kA |
Nominal discharge current In (L+) - (L-) | 10 kA |
Nominal discharge current In (L+/L-) - G | 10 kA |
Mode of protection | L-L |
L-G | |
(L+) - (L-) | |
(L+) - G | |
(L-) - G | |
Nominal voltage | 60 V DC |
Power distribution system | Single phase |
Measured limiting voltage MLV | 630 V |
Measured limiting voltage MLV (L-N) | 630 V |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 14 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | EN 61643-11 / UL 840 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Mounting type | DIN rail: 35 mm |
Item number | 2906280 |
Packing unit | 12 pc |
Minimum order quantity | 12 pc |
Sales key | CL1321 |
Product key | CL1321 |
GTIN | 4055626063058 |
Weight per piece (including packing) | 129.075 g |
Weight per piece (excluding packing) | 129.075 g |
Customs tariff number | 85363090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ETIM
ETIM 8.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1- 7 BU - Wiring bridge 2856278
-
MPB 18/1- 8 BU - Wiring bridge 2858470
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-US-48/40-P - Type 2 surge protection plug 2910333
-
VAL-MS-T1/T2 BE/O-FM - Type 2 surge protection base element 2905652
Your advantages
Rack-mount 2U panel applications
Plug-in direction parallel to the conductor axis
Versions with and without floating remote indication contact
DIN rail mounting
Accepts Type 1 and Type 2 VAL-MS plugs
Coding when protective plug is inserted for the first time
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2