TP121STM/100110001 S00081
-
Touch panel
2400889
Touch panel, 30.7 cm / 12.1"-TFT display (Resistive industrial touch screen), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A8, 800 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Debian GNU/Linux, Midori Browser, without bus system.
Product details
Product type | Operator panel |
Computer data | |
Processor | Arm® Cortex®-A8, 800 MHz |
Operating system | Debian GNU/Linux |
RAM | 512 MB LPDDR SDRAM |
1 MB SRAM | |
Data storage system | NAND-Flash, 1 GB |
Slots | 1x SD |
Display | |
Display type | 30.7 cm / 12.1"-TFT |
Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
Touch technology | Resistive industrial touch screen |
Display lighting type | LED |
Brightness | 320 cd/m² typical (adjustable) |
MTBF | 50000 h |
Color spectrum | 16.7 million colors |
Reading angle left | 88.00 ° |
Reading angle right | 88.00 ° |
Reading angle top | 88.00 ° |
Reading angle bottom | 88.00 ° |
Interfaces | 2x USB Host 2.0 |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
User software | Midori Browser |
Service life of battery | 5 years (typical) |
Supply | |
Typical current consumption | 0.7 A |
Real-time clock | |
Realtime clock | Yes |
Supply | |
Power supply unit | 24 V DC ±20 % |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 330 mm / 225 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 322 mm / 217 mm / 48 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2400889 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRCABF |
GTIN | 4055626109909 |
Weight per piece (including packing) | 1,700 g |
Weight per piece (excluding packing) | 1,700 g |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2