PTCB TM1 10A M1 NO P
-
Thermal-magnetic device circuit breaker
1575580
Thermal-magnetic device circuit breaker, 1-position, tripping characteristic: M1, mounting type: With base element on 35 mm DIN rail in accordance with EN 60715, rated current: 10 A
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
More space in the control cabinet: protection and signaling in an overall width of just 8 mm
Easy to set up applications thanks to flexible use of connectors with fixed nominal currents
Transparency of load and switching status thanks to integrated remote signaling
Easy handling from commissioning right through to maintenance due to clear functionality and switching state at all times