FTPR-2/B7 - Test plug
3069485

Test plug, with twist grip, VDE coded type B7, nom. voltage: 400 V, nominal current: 24 A, number of positions: 7, Rated cross section: 2.5 mm2, color: gray

Product details









Compatible products

Your advantages

Space saving, thanks to offset test socket arrangement
Easy and time saving, thanks to functional grouping of switching operations
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Safe, thanks to guided operation with patented twist grip
Maximum safety with leading and automatic transformer short circuit
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations