The narrow, 6.2 mm wide MINI MCR-SL-PT100-UI-200... is a configurable, 3-way isolated temperature transducer. It is suitable for connecting Pt 100 resistance thermometers in accordance with IEC 60751 in 2-, 3-, and 4-conductor connection technology. The measuring range can be configured from -50°C to +200°C via DIP switches.
Electrically isolated 0 ... 20 mA, 4 ... 20 mA, 0 ... 10 V, 0 ... 5 V, 1 ... 5 V, 10 ... 0 V, 20 ... 0 mA, or 20 ... 4 mA standard analog signals are available on the output side.
The DIP switches, which can be accessed on the side of the housing, are used to configure the following parameters:
- Connection technology
- Temperature range to be measured
- Output signal
- Type of error evaluation
Power (19.2 V DC to 30 V DC) can either be supplied via the connection terminal blocks of the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-PT100-UI-200
-
Temperature measuring transducer
2864309
MCR temperature transducer, can be configured, for Pt 100 temperature sensors, with screw connection, order configuration. Replacement part: 2902048 MINI MCR-2-RTD-UI-C.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Optimized temperature measuring range of -50°C to +200°C for increased accuracy
For 2-, 3-, 4-conductor Pt 100 sensors in accordance with IEC 60751
Error indication via diagnostic LED and analog signal
Pt 100 signals to create standard signals
3-way isolation
Highly-compact temperature transducer for electrical isolation, conversion, amplification, and filtering of
Input and output signals can be configured via DIP switches